??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 103K-PS-C-2A-PU-05
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 103K-PS-C-2A-PU-05
VERF
Availability
Available
BC
Order code
BMF00FF
TC
Product identifier
BMF 103K-PS-C-2A-PU-05
PX
Product view
41075_00
ICON
WEBINC
Product family
C-slot (10-series/round slot);T-slot;Cross-system variability
W
Weight
0.046 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 9 x 4.8 x 16 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 5 m, Application = Optimized response path especially suited for short-stroke cylinders., Housing material = PBT, Switching output = PNP normally open (NO), Switching frequency = 30000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.